IESNA:LM-63-2002
[TEST]P1504528
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-47)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-A-06-WHGL-PS (3000K_L12_Medium_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, DOMIC WHITE SHADE, MEDIUM DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 12,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]11450
TILT=NONE
1 -1 1 37 1 1 1 -1.291667 -1.291667 0
1 1 82.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
7471.7 7451.4 7441.7 7401.1 7330.6 7260.8 7160.3 7002.2 6807.6 6600
6369 6099.8 5727.6 5103.3 4382.5 3666.5 2978.1 2376.5 1795.1 1280.3
1009.5 849.7 725.7 613 544.9 518.1 495.4 475.1 446.8 409.5
365.7 316.2 261.1 199.5 133.8 66.5 0
